The Panduit DCT Tool is a Duct Cutting Tool that is sufficient to cut Wiring Duct up to 2" in width. The tool is manually operated and requires no electricty or secondary power source. The Duct Cutting tool provides a smooth burr-free cut for all types of slotted wall and covers. It is made of heavy duty steel and has a spring to assist opening the handle.
Product Type | Hand-Held Duct Cutting Tool |
Sub Brand | Panduct® |
Application | Hand-Held Duct Cutting Tool that cuts Wiring Duct Base and Covers. |
For Use With | Wiring Duct and Cover |
Overall Width (In.) | 8.3 |
Overall Width (mm) | 211 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Part Features | Cuts Slotted Panduct Wiring Duct or Cover, and Heat Shrink Tubing. Provides a smooth burr-free cut for all types of slotted wall and cover and has spring open handle. Made of heavy duty steel. |
UPC | 07498335993 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0506 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | DCT Cutting Tool | English | |
Part Drawings | Duct Cutting Tool: WDDCT-BLD-DCT-RI--ENG | English | |
Installation Documents | Duct Cutting Tool Operating Instructions | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English |