globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit offers the most preferred hand-operated tools in the industry. The GTS-E Ergonomic Cable Tie Hand Tool is easy to operate and has tool-controlled tension that provides a flush cut-off and speeds up installation to lower installed cost. Promotes worker safety, reduces downtime, and increases productivity. For Subminiature, Miniature, Intermediate, and Standard Cross Section Cable Ties. Black trigger handle and selector knob with dark gray plastic housing. Weight, 10.4 ounces (294.5 g).

Specifications

Note Tool housing is made of impact modified plastic resin
Product Type Cable Tie Installation Tool
Application Production, Maintenance, Construction
Color Dark Gray/Black
Overall Length (In.) 7.82
Overall Length (mm) 198.6
Overall Width (In.) 1.32
Overall Width (mm) 33.5
Overall Height (In.) 5.71
Overall Height (mm) 145.1
Military Cross Reference Number MS90387-1
Standards Met QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-1
Part Features Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand

Packaging Detail

UPC 61305601222
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1264
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.6320

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}