The FlexCore Optical Distribution Frame (ODF) is a versatile front-access cabling system providing necessary protection for critical connections. Managing up to 3,168 fibers per frame, the ODF makes it easy to create multiple configurations using just three modular building blocks comprised of a 600mm frame and 150mm and 300mm vertical cable managers. This flexibility allows for design customization and scalability while optimizing both product availability and system density. Compared to typical data center cabinets, FlexCore ODF can reduce floor space in a data center by 50%*.
FlexCore's innovative cable management and simple, intuitive cable routing simplifies and reduces the time for moves, adds, and changes. With standard doors with locks and optional locks for each enclosure, the FlexCore Optical Distribution Frame solution enables multi-tiered security that is important for multiple client access.
*Assumes 4 double frames (2 double frames in a ‘back-to-back’ arrangement). Design conditions and configuration specifics apply.
 
                 
                 
                 
                 
                 
                FlexCore fiber-optic cassettes meets the following standards: ISO/IEC 11801, ANSI/TIA-568-C.3, TIA-604-5, (FOCIS-5), TIA-604-10 (FOCIS-10), RoHS 2002/95/EC compliant, supports IEEE802.3 and ANSI T11.2 (Fiber Channel)