Panduit’s ABMS-A-C 2-way rubber-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Nylon 6.6., and can be used with miniature, intermediate, and standard cable ties. Mounts are 1.12” x 1.12” (28.5mm x 28.5mm), white in color and intended for use in indoor environments. They supplied in strips of 2 and come in packages of 500.
Application | 2 Way Cable Tie Mount, used With Miniature, Intermediate, and Standard Cable Ties |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.17 |
Overall Height (mm) | 4.3 |
Overall Length (In.) | 1.13 |
Overall Length (mm) | 28.7 |
Overall Width (In.) | 1.13 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
Static Load Capacity (kg) | 0.272 |
Static Load Capacity (lb) | 0.6 |
For Use With | Miniature, Intermediate Cross-Section Ties |
UPC | 07498358002 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0539 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2695 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - PANDUIT_ABMS-A | English | |
Part Drawings | ABMS-A Adhesive Backed Mount Part Drawing 15K999BP_DC | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English |