globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The PCSSH-B-CR Custom Length Cushion Sleeving is designed for use with metal locking strap and buckle strap cable cleats to help protect in the event of a short circuit fault, minimizing disruption and damage to personnel and property. The cushion sleeving is compatible with super-heavy cross section ties, custom length banding systems, or MS strapping, for use in harsh environments and applications. Features U-shaped channel, black neoprene material, 23.1mm width, and 100-foot reels.

Specifications

Product Type Cable Cleat Cushion Sleeve
Application General
Color Black
Environment Indoor/Outdoor
Sub Brand Pan-Steel®
For Use With MLTEH, MLTSH, MLTMS
Material Neoprene
Maximum Installation Temperature (°C) 93
Maximum Installation Temperature (°F) 200
Minimum Installation Temperature (°C) -80
Minimum Installation Temperature (°F) -112
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
Minimum Operating Temperature (°C) -80
Minimum Operating Temperature (°F) -112
Overall Length (In.) 1200
Overall Length (mm) 30500
Overall Width (In.) 0.91
Overall Width (mm) 23.1
Overall Height (In.) 0.38
Overall Height (mm) 9.7
Resistance Properties Flame-Resistant
Standards Met MIL-R-6855 Material Spec

Packaging Detail

UPC 07498334539
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.2422
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}