globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The PBTMT Battery Powered Installation Tool provides an ergonomic and compact, lightweight body, reducing operator fatigue. The automatic flush cut off enhances productivity with the easy one-hand installation. The cable tie side entry allows for quick side entry of the cable tie into the tool for increased speed installation. The 360-degree rotating head allows access to confined spaces, and the controlled tension mechanism provides consistent installations.

Specifications

Product Type Cable Tie Installation Tool
Application Installation tool for stainless steel cable ties and banding
Color Black
Maximum Compatible Strap Width (In.) 0.625
Maximum Compatible Strap Width (mm) 15.9
Minimum Compatible Strap Width (In.) 0.312
Minimum Compatible Strap Width (mm) 7.9
Cut Off Type Automatic
For Use With MLT H/EH/SH, MLTFC H/EH/SH, MLTC H, MLTD EH/SH, MB H/EH/SH, and MBC H/EH/SH series ties and strapping.
Overall Length (In.) 10.33
Overall Length (mm) 262.4
Overall Width (In.) 3.17
Overall Width (mm) 80.5
Overall Height (In.) 7.63
Overall Height (mm) 193.7
Tension Type Controlled Tension
Tool Type Battery operated
Part Features Lithium-Ion battery optimizes performance by installing more cable ties per charge; Ergonomic tool design provides a compact lightweight body, reducing operator fatigue; Automatic flush cut off enhances productivity with easy one hand installation; Cable tie side entry allows quick insertion of tie into tool for faster installation; 360° rotating head allows access to confined spaces; Controlled tension mechanism provides consistent installations every time; Battery indicator improves productivity with quick visual identification of battery life; Variable speed trigger provides increased operator control, for easy installation.

Packaging Detail

UPC 07498319840
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.7158
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}