globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The PCSH-B-CR Custom Length Cushion Sleeving is designed for use with metal locking strap and buckle strap cable cleats to help protect in the event of a short circuit fault, minimizing disruption and damage to personnel and property. The cushion sleeving is compatible with light and heavy cross section ties or custom length banding systems, for use in harsh environments and applications. Features include C-shaped channel, black-colored neoprene material, 11.9mm width, and 100-foot reels.

Specifications

Product Type Cable Cleat Cushion Sleeve
Application General
Color Black
Environment Indoor/Outdoor
Sub Brand Pan-Steel®
For Use With MLTLH, MLTH
Material Neoprene
Maximum Installation Temperature (°C) 93
Maximum Installation Temperature (°F) 200
Minimum Installation Temperature (°C) -80
Minimum Installation Temperature (°F) -112
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
Minimum Operating Temperature (°C) -80
Minimum Operating Temperature (°F) -112
Overall Length (In.) 1200
Overall Length (mm) 30500
Overall Width (In.) 0.47
Overall Width (mm) 11.9
Overall Height (In.) 0.13
Overall Height (mm) 3.4

Packaging Detail

UPC 07498354431
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2681
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}