The QuickNet™ Cassette Rear Cable Manager mounts to the rear of a standard EIA 19 — wide telecommunications rack, saving floor space by eliminating the need for horizontal cable managers. The cable manager not only organizes and routes cables, but also holds up to one meter of slack, providing necessary strain relief and bend radius control to protect cables from damage.
Product Type | Rear Cable Manager |
Sub Brand | QuickNet™ |
Color | Black |
Overall Depth (In.) | 9.56 |
Overall Depth (mm) | 242.9 |
Overall Width (In.) | 19.12 |
Overall Width (mm) | 485.6 |
Overall Height (In.) | 1.08 |
Overall Height (mm) | 27.4 |
Resistance Properties | Flame-Resistant |
Application | Cable Management |
UPC | 07498320729 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2505 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.5047 |
Specification Sheets | Specification Sheet - WW-FBSP44 (QuickNet Cassette Rear Cable Mgr)final | English | |
Specification Sheets | QuickNet Cassette Cable Manager and Patch Field Protection Cover: FBSP60--WW-ENG | English | |
Specification Sheets | QuickNet™ HDQ Series High Density Fiber Optic Cassettes: FBSP61--WW-ENG | English | |
Part Drawings | FQCRCM DWG | English | |
Part Drawings | FQCRCM DXF | English | |
Part Drawings | Fiber quicknet cassette rear cable manager | English | |
Installation Documents | Fiber QuickNet Cassette Rear Cable Manager: FS008B | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Application Guides | Implementar Cableado de Fibra en el Centro de Datos FBAG03 | Spanish (Español) |