Calculate installation labor savings that result with Panduit TX6A or TX6A-SD 10Gig Cat 6A Cabling Systems with MaTriX Technology.
The Link loss calculator presents conservative channel reach values for designs based on “worst case” fiber component specifications and by using interpolations of IEEE and ANSI Fibre Channel link models for standards-based transceivers.
Determine your data center cost savings by using our Cool Boot™ Raised Floor Air Sealing Grommet.
Thermal Transfer Printer Ribbon Calculator
Determine the printer ribbon part number and number of ribbons needed based on the labels and printer being used.  Download
Cable Capacity Tool for Cable Managers
Determine the correct cable manager for an application, based on the number and size of cables to be routed. Download
Raceway Cable Fill Calculator
Determine the correct wire fill capacity, based on the Raceway type/configuration, cable type, and size of cables to be routed.
Wiring Duct Calculator
Determine the correct wiring duct size with the Wiring Duct Size Selector Tool
Bundle Diameter Calculator
Determine the bundle diameter of wires with the Wiring Duct Bundle Diameter Tool