Panduit SVSB12-2S-D0 Solar-Version Edge Clip Cable Tie Assemblies are ideal for mounting to the edge of a solar frame and use the cable tie to suspend PV wire runs. Edge Clip mount is made of weather resistant Nylon 6.6 housing and a zinc-plated steel clip. For frame edge .028" (.7mm) to .118" (3mm) thick. Pre-assembled with a contractor-grade cable tie made of weather-resistant nylon 6.6 on side face of mount and positions wire runs perpendicular to frame edge. 500 pieces per bag.
Application | For securing wire and cable bundles with versatile mounting to edges. Ideal for suspending PV wire runs in Solar arrays as the edge clip is suitable to attach and retain on a solar module frame. |
Note | Edge Clip with Contractor-Grade Cable Tie |
Product Type | Edge Clip with Cable Tie |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Outdoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.118 |
Maximum Compatible Panel Thickness (mm) | 3 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Edge Clip |
Overall Height (In.) | 0.47 |
Overall Height (mm) | 11.9 |
Overall Length (In.) | 7.4 |
Overall Length (mm) | 188 |
Overall Width (In.) | 0.48 |
Overall Width (mm) | 12.2 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant |
UPC | 61305685872 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.3603 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 3.6028 |
Part Drawings | Edge Clip with Contractor Grade Cable Tie Assembly - Customer Drawing | English | |
3D CAD Models | 3D STP File SVSB12-2S | English | |
Flyers | Solar Version Edge Clip Mount with Contractor-Grade Cable Tie Flyer FRFL8--SA-ENG | English |