Panduit offers the most preferred hand-operated tools in the industry. The GTH-E Ergonomic Cable Tie Hand Tool is easy to operate and has tool-controlled tension that provides a flush cut-off and speeds up installation to lower installed cost. Promotes worker safety, reduces downtime, and increases productivity. For Standard, Heavy-Standard, Light-Heavy, and Heavy Cross Section Cable Ties. Red trigger handle and selector knob with dark gray plastic housing. Weight, 11.9 ounces (337.1 grams).
Application | Production, Maintenance, Construction |
Note | Tool housing is made of impact modified plastic resin |
Product Type | Cable Tie Installation Tool |
Color | Dark Gray/Red |
Overall Height (In.) | 5.77 |
Overall Height (mm) | 146.7 |
Overall Length (In.) | 7.8 |
Overall Length (mm) | 198.1 |
Overall Width (In.) | 1.28 |
Overall Width (mm) | 32.5 |
Standards Met | QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-2 |
Military Cross Reference Number | MS90387-2 |
For Use With | For Panduit S, LH and H cross-section cable ties |
Part Features | Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand |
UPC | 61305601223 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1264 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6320 |
Product Bulletins | 人体工程学线缆扎带安装手工工具 | Chinese (中文) | |
Product Bulletins | Ergonomic Cable Tie Installation Hand Tools Product Bulletin FRCB31 | English | |
Videos | Cable Tie Installation Video 16:9 | English | |
Part Drawings | GTH-E Tool Part Drawing | English | |
Installation Documents | BLADE REPLACEMENT KIT INSTALLATION INSTRUCTIONS FOR: GTH-E and GS4H-E | English | |
Installation Documents | KGTS-ETL Tension Lockout Kit Installation Instructions For: GTS-E, GS2B-E, GTH-E, GS4H-E, GS4EH-E and GS4MT-E Tools | English | |
Installation Documents | Cable Tie Installation Tool Operating Instructions: PA27727A02 | English | |
Installation Documents | Blade Replacement Kit Installation Instructions For: PA29438A01 | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |