globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit CSCS-M Cable Spacer Crosses allow you to connect two bundles at 90 degrees. They also separate bundles to prevent abrasion and because of the dual cradle design the cable bundles remain stable. For use with miniature, intermediate and standard cable ties and are intended for indoor environments. Made of Nylon 6.6, are natural in color and come in packages of 1000.

Specifications

Product Type Cable Spacer
Application Connect Two Bundles At 90°
Color Natural
Environment Indoor
For Use With Cable Ties : M, I, S
Material Nylon 6.6
Maximum Installation Temperature (°C) 85
Maximum Installation Temperature (°F) 185
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Overall Length (In.) 0.45
Overall Length (mm) 11.4
Overall Width (In.) 0.37
Overall Width (mm) 9.4
Overall Height (In.) 0.25
Overall Height (mm) 6.3
Standards Met UL Recognized #E136577, CE Compliant.
Mount Method Cable Tie

Packaging Detail

UPC 07498360091
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.0744
Std. Ctn. Qty. 10000
Std. Ctn. Volume (cf) 0.7439

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}