The CNBK High Carbon Steel Bonding Cage Nut Kit creates an electrical bond between the mounting rails and equipment that conforms to EIA-310 specifications for racks and cabinets. The CNBK Bonding Cage Nut Kit is made from high carbon steel and installed with a Phillips, flat blade, or nut screwdriver.
Overall Length (In.) | 0.5 |
Product Type | Bonding Cage Nut |
Sub Brand | StructuredGround™ |
Color | Green |
For Use With | #12-24 Bonding Cage Nuts |
Includes | 50 screws, 50 cage nuts |
Application | Telecom/Data Center |
UPC | 07498309730 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Bonding Cage Nuts DXF | English | |
Part Drawings | Bonding Cage Nuts DWG | English | |
Part Drawings | Bonding Cage Nut Kit (CNB4K, CNBK) Part Drawing C41747_04 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |