The OptiCam® 2 Termination Tool Kit includes the OptiCam 2 tool and basic elements to terminate any OptiCam singlemode or multimode connectors. Additional cleaning and cleaving implements are sold separately.
Sub Brand | OptiCam® |
Product Type | Pre-Polished Termination Kit |
Standards Met | RoHS Compliant |
Application | Termination of Panduit OptiCam style pre-polished connectors |
Includes | (1) OptiCam 2 Termination Tool, (2) Strip Template Cards, (3) Connector Cradles, (4) Launch Cords, (1) Set of Energizer L91 AA Batteries, (1) Light Limiting Hood, (1) Quick Start Instruction Guide, (1) FOCTT2CORD, (1) Small Carrying Case |
UPC | 61305686079 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3572 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | OptiCam 2 KIT3 Product Bulletin FBCB41-SA-ENG | English | |
Part Drawings | OptiCam 2 KIT3 Customer Drawing 00045SDU-DC | English | |
Installation Documents | OptiCam 2 Quick-Start Instructions FS132D Rev 05 | English |