The Panduit Fault Managed Power System is the first UL-certified Class 4 power system, delivering safe, reliable power at a distance of up to 2 km.
Power and connect devices beyond the 100-meter standard with extended reach cabling infrastructure.
In today’s smart buildings, the ability to deliver power is as critical as data. Power over Ethernet, Single Pair Power over Ethernet, and Fault Managed Power Systems are delivered over low voltage infrastructure and offer significant advantages. They are inherently safe and can be easily installed by low-voltage contractors, with simplified cable management. Save time, save money, and achieve reliable power distribution.
 
					The Panduit Fault Managed Power System is the first UL-certified Class 4 power system, delivering safe, reliable power at a distance of up to 2 km.
Power and connect devices beyond the 100-meter standard with extended reach cabling infrastructure.
In today’s smart buildings, the ability to deliver power is as critical as data. Power over Ethernet, Single Pair Power over Ethernet, and Fault Managed Power Systems are delivered over low voltage infrastructure and offer significant advantages. They are inherently safe and can be easily installed by low-voltage contractors, with simplified cable management. Save time, save money, and achieve reliable power distribution.
 
                 
                 
                1. FMPS Transmitter
1. FMPS Transmitter
The Panduit Fault Managed Power System is the industry’s first UL-certified Class 4 power system, providing advanced monitoring and control capabilities as it safely powers smart building applications over long distances.
Designed for smart building applications, 22 AWG copper cable is ideal for high-power PoE applications, maximizing power delivered to end devices and enabling great power efficiency.
The industry’s smallest-diameter cable, Vari-MaTriX HD Category 6A cable is rated to 75°C, effectively mitigating heat rise in Power over Ethernet applications.
Did you know that PoE causes a small arc inside the jack every time a connector is plugged or unplugged while under load? Our jacks are designed to keep this arc away from contact points so performance is not impacted.
Innovation is at the heart of Panduit. Discover how our experts are developing solutions like Fault Managed Power and extended reach cabling, so you can get the most out of your smart building.
 
					Ready to talk about powering your smart building?