Smart building technologies drive operational and energy efficiencies – a growing demand for commercial building developers. Many Panduit network infrastructure solutions are designed to make sense for the environment – while also helping you meet your efficiency goals.
The materials and solutions you use in your building can help – or hinder – in your efforts to meet emissions requirements, and gain recognition among building rating organizations. CBRE reported that LEED-certified office buildings offer an average annual rent premium of 31% or $38 per square foot, compared with $29 for non-LEED-certified buildings.
The American Council for an Energy Efficient Economy estimates smart technology could reduce the annual energy consumption in an average office by up to:
 
                 
                 
                Following guidance from industry standards is one step in protecting your network from cyber threats. Our solutions help you comply.
The Panduit Fault Managed Power System is the industry’s first UL-certified Class 4 power system, delivering efficient and sustainable power distribution with low cable losses, less copper, and less material.
The latest generation of Category 6A cables are smaller in diameter, which means they use less material and can route in existing Category 6 pathways, saving that infrastructure from the landfill! Plus, many of our copper cables carry Environmental Product Declarations (EPDs), contributing points toward LEED certification.
Smart building connectivity starts with our industry-leading copper jacks and plugs, which carry Environmental Product Declarations (EPDs), contributing points toward LEED certification.
This small cord has a big environmental impact. We’ve reduced plastic packaging waste by eliminating plastic bags; the product uses less copper and jacket materials because of its reduced size; plus, it is more efficient to get to the job site because of its smaller size. It’s a win-win-win all around! Bonus: all Panduit 28 AWG patch cords are RapidID-compatible, simplifying network management.
Create Building Efficiencies with Panduit