Panduit cable cleat solutions ensure cables remain contained in the event of a short circuit fault to minimize disruption and damage to personnel and property. Uniquely engineered for ease of installation and available in a range of applications and harsh environments, our cable cleats meet the needs of any project while providing on-the-job productivity, reliability, and safety.
 
                 
                 
                 
                 
                 
                Compliance & Certifications: At Panduit, we utilize an award-winning ANSYS simulation program to model the material composition of our cable cleats and the electromechanical forces during a short circuit fault. This advanced tool ensures our cable cleats are prepared for testing to IEC 61914 standards.
Following simulation, the cleats undergo live short circuit fault testing at an accredited laboratory to validate compliance. This rigorous process helps us select the best materials, ensuring our cleats perform to their tested kA rating during faults.
Our compliance testing is conducted at the KEMA facility, which provides independent, ISO 17025 accredited testing, inspection, and certification services for electric power equipment, adhering to IEEE, IEC, UL, and ANSI standards.
The Cleat kAlculator™ simplifies and accelerates the process of finding the right cable cleat for your specific cable size and current requirements. Say goodbye to time-consuming calculations and ensure precise recommendations effortlessly.