globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The OptiCam® LC Fiber Optic Connector is a multimode 50/125μm OM3/OM4/OM5 simplex fiber connector, intended for 900-micron tight-buffered fiber installation. Field termination can be done in about two minutes using the OptiCam 2 Termination Tool. The pre-polished fiber endface eliminates time-consuming field polishing, reducing installation costs. The LC connector has a natural-colored body with an aqua-colored backbone and 900μm boot.

Specifications

Note For use with the OptiCam 2 Termination Tool
Polish Type Pre-Polished
Fiber Type OM3/OM4/OM5
Connection Type LC
Sub Brand OptiCam®
Application Maintenance or emergency restoration of fiber networks and retrofit/initial install in both behind-the-wall (BTW) and in the permanent side of panelized interconnect and cross-connect.
Body Style Simplex
Color Aqua
Boot Color Aqua
Backbone Color Aqua
Fiber Diameter (µm) 900
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Standards Met RoHS Compliant; TIA/EIA-604 FOCIS-10 compliant; exceeds TIA/EIA-568-D.3 requirements
Product Type Fiber Optic Connector

Packaging Detail

UPC 07498304748
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0037
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0369

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins OptiCam® 2 Termination Tool English
Specification Sheets Conectores LC de Fibra Óptica Prepulidos OptiCam® Hoja de Especificaciones FBSP173--WW-SPA Spanish (Español)
Specification Sheets LC OptiCam® Pre-Polished Fiber Optic Connectors Spec Sheet FBSP173 English
Videos Video 4:3 - Product - LC OptiCam Termination Demo English
Videos Video 4:3 - Product - OptiCam Overview 2006 English
Part Drawings OPTICAM SIMPLEX LC CONNECTOR English
Part Drawings 6 Tube Fiber Fanout Kit - 12 Tube Fiber Fanout Kit English
Installation Documents LC Termination with 3.0mm Cable: FS057 English
Installation Documents LC OptiCam Fiber Optic Connectors - FS115 English
Installation Documents LC OptiCam Fiber Optic Connectors FS014C English
Installation Documents Terminación LC con Cable de 3.0mm Instrucciones de Instalación FS057-SPA Spanish (Español)
Manuals OptiCam2FS133Termination ToolUserManual English
Selection Guides Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA Spanish (Español)
Technical References Technical References - OptiCam Connectors Index Matching Gel TRd English
Technical References Optical Gel Characteristics Of Panduit® OptiCam® Connectors English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}