StrongHold SMP18A-C Adhesive Backed Cable Tie Mounts are a dependable method for securing wires and cables quickly and provide a lower installed cost. They are made of V-2 flame rated Nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. These mounts can be used with miniature, intermediate, and standard cable ties and are designed for indoor and outdoor environments. They are 1.169" x 1.169" (30 x 30 mm), are natural in color, and come in packages of 100.
Application | Used With Miniature, Intermediate, and Standard Cable Ties |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL 94 V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.342 |
Overall Height (mm) | 8.7 |
Overall Length (In.) | 1.169 |
Overall Length (mm) | 30 |
Overall Width (In.) | 1.169 |
Overall Width (mm) | 30 |
Standards Met | UL62275 & RoHS |
Static Load Capacity (kg) | 0.29 |
Static Load Capacity (lb) | 0.63 |
Sub Brand | StrongHold™ |
UPC | 61305677685 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0442 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4423 |
Specification Sheets | StrongHold Adhesive Back Mounts | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | StrongHold Adhesive Back Mounts | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |