globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found

PRESS RELEASE

Panduit Expands High Volume Thermal Transfer Printer Range

The brand new desktop printers DP4300H/E and DP4600H/E from Panduit   

  • DP4300H/E and DP4600H/E expand Panduit’s range of thermal printed labelling solutions
  • High Volume printing from a rugged durable design for a wide range of environments
  • Up to 600dpi print resolution offering superior print quality across wide selection of industrial labels
  • The latest printer technology in an easily transportable lightweight format 

 

Frankfurt am Main, 20 May 2025 - Panduit has launched two new fast, high volume, thermal transfer desktop printers, the DP4300H/E and DP4600H/E, offering either 300 dpi or 600 dpi, high quality print on demand labels for industrial electrical and network infrastructure applications. Ideal for data center, enterprise or factory applications and infrastructure labelling requirements these printers create self-laminating labels, heat shrink and marker plates for wire, cable and cabinet marking.

Using the large colour touch screen the user can quickly create, and print raised panel labels, electrical component labels, network component labels, arch flash and other safety signs for equipment and facility identification. Labels up to 105,7 mm (4”) width, and for the DP4300H/E a label length of 2,0 m, (78”) at 300 dpi, and for the DP4600H/E a label length of 1 m (39”), with the 600 dpi resolution, to ensure even the smallest characters and custom symbols are easily read, at a print speed of up to 300 mm per second. An optional automatic cutter is available for the desktop thermal transfer printers, simplifying operation and eliminating extra steps.

Offering easy ribbon and label installation and wide data connectivity options allowing USB, serial or Ethernet cable connections and with auto-switching internal power supply, the new Panduit thermal printers offer quick set up and wide environment use. Regional power cord included for versatility.

Easy-Mark Plus labelling software eliminates additional investment in software, providing a ‘print out of the box’ solution. With fast printing speed, rugged design, colour touch screen display, wide variety of label and ribbon options, the DP4300H/E and DP4600H/E are ideal for any high-volume label printing needs.

DP4300H/E and DP4600H/E
About Panduit


For more than 60 years, Panduit has been the world's leading provider of innovative physical and electrical infrastructure solutions for data centres, industrial and building automation, and related services. Headquartered in Tinley Park, Illinois, USA, and with offices in 112 locations worldwide, Panduit stands for quality and innovative technologies. The family-owned company has more than 5,500 qualified employees and a global turnover in the billions. Panduit owes its outstanding market position to its constant quest for innovation and the tireless commitment of its employees. The global player invests above average in research and development, first-class production, the best possible support for its sales channels and excellent customer service. This, combined with a strong partner network, is the basis for comprehensive support, sustainability and solid business growth in the networked world of today and tomorrow.

Press Contact


Patrick-Steeven Skwara 
Marketing Manager 
Phone +49 6196 78530 27 
Patrick.Skwara@panduit.com 

Martin Kandziora
Senior Marketing Manager EMEA
Phone +49 6196 78530 46 
Martin.Kandziora@panduit.com