Our medium to heavy-duty cable management and connectivity solutions help manufacturers innovate from vehicle design through production.
Our Technical Solutions Engineers provide application guidance to solve novel design challenges, helping you efficiently manufacture the most reliable commercial electric vehicles.
High-quality Panduit parts support the design, manufacture, installation, and operation of EV charger and energy storage infrastructure.
Our medium to heavy-duty cable management and connectivity solutions help manufacturers innovate from vehicle design through production.
Our Technical Solutions Engineers provide application guidance to solve novel design challenges, helping you efficiently manufacture the most reliable commercial electric vehicles.
High-quality Panduit parts support the design, manufacture, installation, and operation of EV charger and energy storage infrastructure.
3. Cable Ties
4. Mounts
7. DIN Rails
8. VeriSafe™ (with Data Access Ports)
9. Mechanical & Compression Connectors
1. Route
2. Protect
3. Connect
4. Identify
3. Cable Ties
4. Mounts
7. DIN Rails
8. VeriSafe™ (with Data Access Ports)
9. Mechanical & Compression Connectors
1. HV Cable Management
2. Cable & Hose Management
3. Abrasion Protection
4. Power Connections
Specifically engineered to manage and secure high voltage battery cable installations in heavy-duty electric vehicles. Installs seamlessly, with compressible rubber inserts safeguarding the delicate outer insulation layer from damage while allowing some movement to simplify manufacturing. Three sizes available, accommodating cables from 11-23mm.
Secure and route electrical cables, hydraulic, or pneumatic hoses in heavy-duty vehicle applications. Clamps easily mount to a frame rail and the internal ribs ensure secure contact with corrugated loom tubing. One, two, or three position versions available with sizes accommodating CLT from 5/8 to 1”.
Speed vehicle assembly with easy-to-install power connectors. Generously beveled wire entry prevents bent back strands when inserting the conductor into the barrel, and an inspection window allows visual confirmation of full insertion to ensure long-term quality.
Protect against moisture with this thin-walled heat shrink, featuring an adhesive lined inner wall that seals to create a reliable barrier. Perfect for insulating and protecting wires/cables in outdoor applications. Rated to 600v, with 3:1 shrink ratio, and temp range from -55 to 110C.
This orange Corrugated Loom Tubing provides an economical way to identify and manage cables on electric vehicles, with enough flexibility to accommodate tight bends required at termination points. A lengthwise slit makes it easy to install over new or existing bundles of high-voltage cabling. Use with Corrugated Loom Clamps for fast and secure routing.
Panduit renewable energy solutions meet or exceed industry certifications and standards worldwide.
Want to discuss your renewable energy project needs?